IESNA:LM-63-2002
[TEST]P1438837
[MORE]REPORT IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2506-466-1, G2-2312-242-18)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]CB2-125U-120D-835-1D-UNV-STD-W-4
[LUMINAIRE]CORELITE BASIC SLOT LED LUMINAIRE, OPEN UPLIGHT
[MORE]2-INCH APERTURE
[MORE]DOWNLIGHT 1200 LUMENS PER FOOT
[MORE]UPLIGHT 1250 LUMENS PER FOOT
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]72000
[_LIFETIME PERCENTAGE]L70(12000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 10720
TILT=NONE
1 -1 1 73 5 1 1 0.1545 4 0
1 1 82.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
2058 2044.1 2032.8 2018.3 1998.1 1971.7 1928.8 1882.2 1846.9 1801.5
1733.4 1662.2 1610.5 1555 1473.4 1386.4 1328.4 1270.4 1180.3 1094.6
1035.3 974.8 882.5 791.1 728 667.5 578.3 491.7 434.9 380.7
299.4 227.5 179.6 134.3 69.3 20.2 0 22.8 82.6 171.5
238.7 313.2 432.4 549.5 627.6 700.9 818.3 921.9 994 1064.8
1162.1 1259.4 1324.3 1378.4 1462.4 1541.4 1593.1 1641.1 1711.7 1774.4
1815.3 1851.3 1900.9 1945.9 1975.9 1996.4 2027 2053.4 2069 2078.6
2087 2088.5 2076.5
2058 2068.8 2060.5 2044.5 2024.3 1996.6 1945.7 1892.6 1856.1 1809.5
1734.9 1657.2 1604.3 1543.9 1456.4 1367.3 1306.8 1246.4 1155.6 1063.1
1001.4 939.7 850.1 759.9 701.8 643.8 556.8 470.1 413.4 357.9
280.9 209.7 164.2 122.5 64.7 20.2 0 8.7 23.9 38.5
78.7 296.5 448.6 565.7 643.8 720.6 835.9 943.6 1014.5 1083
1182.7 1277.1 1336 1394.8 1480.1 1558.4 1607.7 1655.8 1724.9 1787.4
1827 1861.9 1912.6 1956.8 1983.3 2004.9 2032.9 2060.2 2073.4 2081.9
2091.5 2090.9 2076.5
2058 2050.5 2036 2013.6 1993.4 1966.9 1916.2 1850 1805.9 1756.7
1684.5 1601.3 1539.6 1479.1 1388.3 1300.4 1238.6 1176.8 1085.7 995.3
936 876.8 787.9 703.1 647.7 592.2 510.6 432.7 379.8 330.6
260 194.5 152.9 115 63 17.6 0 6 25.5 36.9
40.5 41.7 45 209.6 663.7 735.7 843.8 952.5 1021 1087.1
1183.2 1276.3 1336.3 1395.2 1477.4 1553.7 1600.6 1645 1713.2 1773.2
1809.3 1842.9 1891.9 1936 1962.4 1984 2012 2033.3 2046.5 2054.9
2064.5 2070.5 2076.5
2058 2053.1 2036.3 2007.9 1982.6 1949.8 1897.4 1834.2 1783.8 1729.5
1646.5 1556.3 1492.1 1427.8 1334.4 1241.7 1180 1118.2 1028.7 938.5
880.5 823.8 738.7 656.2 603.3 551.6 474.1 400 349.6 303
239.4 179.9 143.4 108.1 55.1 15.4 1.5 8.7 16.5 40.6
46.6 50.2 52.6 54.4 55.6 123.8 853.6 969.4 1037.9 1106.4
1203 1291.1 1348.8 1405.2 1486.9 1561.7 1608.6 1651.8 1715.2 1775.2
1811.2 1842.6 1888 1933.2 1958.4 1977.6 2003.4 2025.7 2036.5 2043.5
2051.2 2058.9 2076.5
2058 2056.8 2050.1 2020.8 1991.8 1957.8 1900.4 1831.1 1780.7 1725.2
1637.3 1544.3 1481.3 1417 1322.1 1227.9 1166.1 1103.1 1013.3 923.1
865.1 808.4 724.9 642.6 590.9 539.2 464.9 389.5 340.4 296.3
233.2 178.4 141.8 107.8 52 15.4 1.5 8.7 15 42
48 52.9 55.6 57.4 58.6 61 489.5 985.9 1055.5 1122.8
1219.2 1309 1367.8 1424.3 1506 1581.4 1630.6 1675 1737.2 1795.8
1831.8 1866.6 1914.4 1953.7 1978.9 1998.2 2024 2047.7 2058.5 2058.5
2061.5 2076.5 2076.5
